Active

VOF-130-BP Series

Chassis Mount Ac-Dc Power Supply

VOF-130-BP Series
 VOF-130-BP Series Alternate View

Overview

  • 130 W
  • 80 ~ 264 Vac input
  • 12 ~ 48 Vdc Output Options
  • -30 to +70°C temperature range
  • Active power factor correction (PFC)
  • Baseplate cooling
  • CISPR22 EN 55022 Class B compliant
  • Efficiency up to 94%

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UKCA, UL/cUL

Documents

Description

The VOF-130-BP series is a compact, open frame ac-dc power supply with baseplate cooling. These power supplies feature active power factor correction and are ideal for space-constrained industrial, telecom, and IT equipment applications.

Specifications

  • Input Voltage (Vac)
     
    80 ~ 264
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    3.6 x 2 x 1.3
  • Dimensions LxWxH (mm)
     
    91.4 x 50.8 x 33
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VOF-130-12-BP 129.6 12 10.8 CE, UL/cUL, UKCA 3D Model Stock Check VOF-130-12-BP Sample Request Request a Quote
VOF-130-24-BP 129.6 24 5.4 CE, UL/cUL, UKCA 3D Model Stock Check VOF-130-24-BP Sample Request Request a Quote
VOF-130-36-BP 129.6 36 3.6 CE, UL/cUL, UKCA 3D Model Stock Check VOF-130-36-BP Sample Request Request a Quote
VOF-130-48-BP 129.6 48 2.7 CE, UL/cUL, UKCA 3D Model Stock Check VOF-130-48-BP Sample Request Request a Quote