The VOF-150 series is a member of CUI's next-generation open frame ac-dc power supply portfolio, delivering higher efficiency and improved no-load performance. Featuring an industry standard 3" x 5" footprint, the VOF's efficient design, compact size and rock-solid reliability make these power supplies the ideal solution for a range of consumer, industrial, and ITE applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VOF-150-5 | 90 | 5 | 18 | TUV, UL/cUL, CE |
VOF-150-15 | 150 | 15 | 10 | TUV, UL/cUL, CE |
VOF-150-24 | 150 | 24 | 6.3 | TUV, UL/cUL, CE |
VOF-150-36 | 150 | 36 | 4.2 | TUV, UL/cUL, CE |