Chassis Mount Ac-Dc Power Supply
The VOF-15C series is a family of open-frame ac-dc power supplies housed in a compact 1.8” x 2.5” chassis-mount package. Designed to meet UL/EN/IEC 60335 and 62368 standards for ITE and AV equipment, these 15 W open-frame modules further feature a universal input voltage range, up to 24 Vdc rated output voltage, and a 0.625 to 3 A output current. The VOF's efficient design, compact size and rock-solid reliability make these power supplies the ideal solution for a range of consumer, industrial, and ITE applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VOF-15C-S3 | 9 | 3.3 | 3 | UL/cUL, CE |
VOF-15C-S5 | 14 | 5 | 2.8 | UL/cUL, CE |
VOF-15C-S9 | 15 | 9 | 1.6 | UL/cUL, CE |
VOF-15C-S12 | 15 | 12 | 1.25 | UL/cUL, CE |
VOF-15C-S15 | 15 | 15 | 1 | UL/cUL, CE |
VOF-15C-S24 | 15 | 24 | 0.625 | UL/cUL, CE |