The VOF-180C series is an open-frame ac-dc power supply housed in a compact 2” x 4” chassis-mount package. These models feature a universal input voltage range, a wide operating temperature, and active power factor correction. The VOF's efficient performance and compact size make them an ideal solution for a range of consumer, industrial, and ICT applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VOF-180C-12 | 180 | 12 | 15 | CE, UL/cUL |
VOF-180C-15 | 180 | 15 | 12 | CE, UL/cUL |
VOF-180C-24 | 180 | 24 | 7.5 | CE, UL/cUL |
VOF-180C-27 | 180 | 27 | 6.66 | CE, UL/cUL |
VOF-180C-36 | 180 | 36 | 5 | CE |
VOF-180C-48 | 180 | 48 | 3.75 | CE, UL/cUL |