The VOF-200C series is an open-frame ac-dc power supply housed in a compact 2” x 4” chassis-mount package. These models feature a universal input voltage range, a wide operating temperature, and active power factor correction. The VOF's efficient performance and compact size make them an ideal solution for a range of consumer, industrial, and ICT applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VOF-200C-12 | 200 | 12 | 16.6 | CE, UL/cUL |
VOF-200C-15 | 200 | 15 | 13.3 | CE, UL/cUL |
VOF-200C-24 | 200 | 24 | 8.33 | CE, UL/cUL |
VOF-200C-27 | 200 | 27 | 7.4 | CE, UL/cUL |
VOF-200C-36 | 200 | 36 | 5.56 | CE |
VOF-200C-48 | 200 | 48 | 4.16 | CE, UL/cUL |