The VOF-200G series is an open-frame ac-dc power supply housed in a compact 2” x 4” chassis-mount package. These models feature a universal input voltage range, CE/FCC radiated and conducted Class B, and 200 W continuous power, with airflow. The VOF's efficient performance and compact size make them ideal solutions for a range of consumer, industrial, and ICT applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VOF-200G-12 | 192 | 12 | 16 | cUL/UL, CE |
VOF-200G-15 | 195 | 15 | 13 | cUL/UL, CE |
VOF-200G-24 | 199 | 24 | 8.3 | cUL/UL, CE |
VOF-200G-36 | 198 | 36 | 5.5 | cUL/UL, CE |
VOF-200G-48 | 201 | 48 | 4.2 | cUL/UL, CE |