NRND

VOF-225C-CNF Series

Chassis Mount Ac-Dc Power Supply

This product is Not Recommended for New Design (NRND) and availability is limited to remaining stock in distribution. Please visit the parametric search to find available replacements.

VOF-225C-CNF Series
VOF-225C Series Alternate View

Overview

  • 225 W
  • 85 ~ 264 Vac input (universal)
  • 12 ~ 48 Vdc Output Options
  • -40 to +70°C temperature range
  • Active power factor correction (PFC)
  • Adjustable output via trim POT

Safety & Compliance

  • Safety Standards - 60335, 61558, 62368
  • Safety Approvals - CE, UL/cUL

Documents

Description

The VOF-225C-CNF series is an ac-dc power supply with a compact metal cover. These models feature a universal input voltage range, a wide operating temperature, and active power factor correction. The VOF's efficient performance and compact size make them an ideal solution for a range of consumer, industrial, and ICT applications.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Metal Case
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Safety Standards
     
    60335, 61558, 62368
  • Dimensions LxWxH (in)
     
    4.07 x 2.44 x 1.46
  • Dimensions LxWxH (mm)
     
    103.4 x 62 x 37
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check
VOF-225C-12-CNF 225 12 18.75 CE, UL/cUL 3D Model Stock Check VOF-225C-12-CNF
VOF-225C-15-CNF 225 15 15 CE, UL/cUL 3D Model Stock Check VOF-225C-15-CNF
VOF-225C-24-CNF 225 24 9.4 CE, UL/cUL 3D Model Stock Check VOF-225C-24-CNF
VOF-225C-27-CNF 225 27 8.35 CE, UL/cUL 3D Model Stock Check VOF-225C-27-CNF
VOF-225C-36-CNF 225 36 6.25 CE 3D Model --
VOF-225C-48-CNF 225 48 4.7 CE, UL/cUL 3D Model Stock Check VOF-225C-48-CNF