Discontinued

VOF-25 Series

25 W, Single Output, Open Frame, Chassis Mount, Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    3.54 x 2 x 0.75
  • Dimensions LxWxH (mm)
     
    89.92 x 50.8 x 19.05

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
VOF-25-3.3 14.5 3.3 4.4 TUV, UL/cUL --
VOF-25-5 22 5 4.4 TUV, UL/cUL Stock Check VOF-25-5
VOF-25-7.5 22.5 7.5 3 TUV, UL/cUL --
VOF-25-9 24.5 9 2.7 TUV, UL/cUL --
VOF-25-12 24 12 2 TUV, UL/cUL Stock Check VOF-25-12
VOF-25-15 24 15 1.6 TUV, UL/cUL Stock Check VOF-25-15
VOF-25-24 24 24 1 TUV, UL/cUL Stock Check VOF-25-24