The VOF-260B series is a family of open frame ac-dc power supplies housed in a compact 2” x 4” package. Certified to meet 62368-1 safety standards, these 260 W open frame modules feature an adjustable output voltage, an operating altitude of 5,000 meters, and high efficiency up to 93.5% making them an ideal choice for space-constrained industrial, telecom, and IT equipment applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VOF-260B-12 | 260 | 12 | 21.67 | CE, UKCA, UL |
VOF-260B-24 | 260 | 24 | 10.83 | CE, UKCA, UL |
VOF-260B-36 | 260 | 36 | 7.22 | CE, UKCA, UL |
VOF-260B-48 | 260 | 48 | 5.42 | CE, UKCA, UL |