300 W, Single Output, Commercial, PFC, 3" x 5" Metal Case, Chassis Mount, Ac-Dc Power Supply
The VOF-300-CNF series is a member of CUI’s next-generation ac-dc power supply portfolio, delivering high efficiency and improved no-load performance in an enclosed metal case. Featuring an industry standard 3" x 5" footprint, the VOF's efficient design, compact size and rock-solid reliability make these power supplies the ideal solution for a range of consumer, industrial and ITE applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VOF-300-12-CNF | 300 | 12 | 25 | CE, UL/cUL, TUV |
VOF-300-24-CNF | 300 | 24 | 12.5 | CE, UL/cUL, TUV |
VOF-300-36-CNF | 300 | 36 | 8.34 | CE, UL/cUL, TUV |
VOF-300-48-CNF | 300 | 48 | 6.25 | CE, UL/cUL, TUV |