VOF-300 Series

300 W, 90 ~ 264 Vac Input, PFC, Single Output, 3" x 5" Open Frame, Chassis Mount, Ac-Dc Power Supply

VOF-300 Series
VOF-300 Alternate View

The VOF-300 series is a member of CUI's next-generation open frame ac-dc power supply portfolio, delivering higher efficiency and improved no-load performance. Featuring an industry standard 3" x 5" footprint, the VOF's efficient design, compact size and rock-solid reliability make these power supplies the ideal solution for a range of consumer, industrial and ITE applications.

Features


  • Up to 300 W continuous power
  • Efficiency up to 94%
  • Remote sense
  • Remote on/off control
  • Industry standard 3” x 5” footprint
  • Power factor correction (PFC)
  • 5 V auxiliary fan output
  • Over current, over temperature, over voltage, and short circuit protections

Specifications


  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    5 x 3 x 1.118
  • Dimensions LxWxH (mm)
     
    127 x 76.2 x 28.4
  • Safety Standards
     
    62368

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VOF-300-12 300 12 25 CE, UL/cUL, TUV 3D Model Stock Check VOF-300-12 Sample Request Request a Quote
VOF-300-24 300 24 12.5 CE, UL/cUL, TUV 3D Model Stock Check VOF-300-24 Sample Request Request a Quote
VOF-300-36 300 36 8.34 CE, UL/cUL, TUV 3D Model Stock Check VOF-300-36 Sample Request Request a Quote
VOF-300-48 300 48 6.25 CE, UL/cUL, TUV 3D Model Stock Check VOF-300-48 Sample Request Request a Quote