The VOF-30C series is a family of open-frame ac-dc power supplies housed in a compact 2” x 3” chassis-mount package. Designed to meet UL/EN/IEC 60335 and 62368 standards for ITE and AV equipment, these 30 W open-frame modules further feature a universal input voltage range, up to 48 Vdc rated output voltage, and a 0.625 to 4.1 A output current. The VOF's efficient design, compact size and rock-solid reliability make these power supplies the ideal solution for a range of consumer, industrial, and ITE applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VOF-30C-S3 | 13.5 | 3.3 | 4.1 | UL/cUL, CE |
VOF-30C-S5 | 20.5 | 5 | 4.1 | UL/cUL, CE |
VOF-30C-S9 | 30 | 9 | 3.33 | UL/cUL, CE |
VOF-30C-S12 | 30 | 12 | 2.5 | UL/cUL, CE |
VOF-30C-S15 | 30 | 15 | 2 | UL/cUL, CE |
VOF-30C-S24 | 30 | 24 | 1.25 | UL/cUL, CE |
VOF-30C-S48 | 30 | 48 | 0.625 | UL/cUL, CE |