Active

VOF-350 Series

Chassis Mount Ac-Dc Power Supply

VOF-350 Series
VOF-350 Series Alternate Image

Overview

  • 300 ~ 350 W
  • 90 ~ 264 Vac input (universal)
  • 12 ~ 58 Vdc output options
  • Industry standard 3” x 5” footprint
  • Low profile
  • Power factor correction (PFC)
  • Output trim
  • 12 V auxiliary fan output
  • No-load power consumption < 0.5 W
  • Long life electrolytic capacitors

Safety & Compliance

  • Safety Approvals - CE, Nemko, UL/cUL

Documents

Description

The VOF-350 series is a compact, open frame ac-dc power supply outputting 350 W of power and delivering a power density up to 23.3 W/in3. Packaged in a low profile, industry standard 3" x 5" footprint, these high density power supplies are ideal for space-constrained industrial, telecom, and IT equipment applications.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    5 x 3 x 1
  • Dimensions LxWxH (mm)
     
    127 x 76.2 x 25.4
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VOF-350-12 300 12 25 UL/cUL, Nemko, CE 3D Model Stock Check VOF-350-12 Sample Request Request a Quote
VOF-350-15 325 15 21.67 UL/cUL, Nemko, CE 3D Model -- Sample Request Request a Quote
VOF-350-24 350 24 14.58 UL/cUL, Nemko, CE 3D Model Stock Check VOF-350-24 Sample Request Request a Quote
VOF-350-30 350 30 11.67 UL/cUL, Nemko, CE 3D Model Stock Check VOF-350-30 Sample Request Request a Quote
VOF-350-48 350 48 7.3 UL/cUL, Nemko, CE 3D Model Stock Check VOF-350-48 Sample Request Request a Quote
VOF-350-58 350 58 6.04 UL/cUL, Nemko, CE 3D Model Stock Check VOF-350-58 Sample Request Request a Quote

NEWS AND RESOURCES