Active

VOF-350C-CNF Series

Chassis Mount Ac-Dc Power Supply

VOF-350C-CNF Series
VOF-350C-CNF Alternate View

Overview

  • 300 ~ 351 W
  • 90 ~ 264 Vac input (universal)
  • 12 ~ 48 Vdc output options
  • -40 to +70°C temperature range
  • Active power factor correction (PFC)
  • Adjustable output via trim POT

Safety & Compliance

  • Safety Standards - 60335, 61558, 62368
  • Safety Approvals - CE, UL/cUL

Documents

Description

The VOF-350C-CNF series is an ac-dc power supply with a compact metal cover. These models feature a universal input voltage range, a wide operating temperature, and active power factor correction. The VOF's efficient performance and compact size make them an ideal solution for a range of consumer, industrial, and ICT applications.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Safety Standards
     
    60335, 61558, 62368
  • Dimensions LxWxH (in)
     
    5.12 x 3.39 x 1.38
  • Dimensions LxWxH (mm)
     
    130 x 86 x 35
  • Package Type
     
    Metal Case
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VOF-350C-12-CNF 300 12 25 CE, UL/cUL 3D Model Stock Check VOF-350C-12-CNF Sample Request Request a Quote
VOF-350C-15-CNF 325 15 21.67 CE, UL/cUL 3D Model Stock Check VOF-350C-15-CNF Sample Request Request a Quote
VOF-350C-24-CNF 350.4 24 14.6 CE, UL/cUL 3D Model Stock Check VOF-350C-24-CNF Sample Request Request a Quote
VOF-350C-27-CNF 351 27 13 CE, UL/cUL 3D Model Stock Check VOF-350C-27-CNF Sample Request Request a Quote
VOF-350C-36-CNF 350.3 36 9.73 CE 3D Model -- Sample Request Request a Quote
VOF-350C-48-CNF 350.4 48 7.3 CE, UL/cUL 3D Model Stock Check VOF-350C-48-CNF Sample Request Request a Quote