The VOF-350C series is a low profile open-frame ac-dc power supply housed in a compact 3” x 5” chassis-mount package. These models feature a universal input voltage range, a wide operating temperature, and active power factor correction. The VOF's efficient performance and compact size make them an ideal solution for a range of consumer, industrial, and ICT applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VOF-350C-12 | 300 | 12 | 25 | CE, UL/cUL |
VOF-350C-15 | 325 | 15 | 21.67 | CE, UL/cUL |
VOF-350C-24 | 350.4 | 24 | 14.6 | CE, UL/cUL |
VOF-350C-27 | 351 | 27 | 13 | CE, UL/cUL |
VOF-350C-36 | 350.3 | 36 | 9.73 | CE |
VOF-350C-48 | 350.4 | 48 | 7.3 | CE, UL/cUL |