Active

VOF-36E Series

Chassis Mount Ac-Dc Power Supply

VOF-36E Series

Overview

  • Class B emissions
  • 5,000 meter operating altitude
  • No-load power consumption < 0.1 W
  • -40 to +80°C temperature range

Safety & Compliance

  • Safety Standards - 62368-1
  • Safety Approvals - CE, cUL/UL, UKCA

Documents

Description

The VOF-36E series is a family of open frame ac-dc power supplies housed in a compact 2” x 3” package. Certified to meet 62368-1 safety standards, these 36 W open frame modules feature a -40 to +80°C temperature range, an operating altitude of 5,000 meters, and Class B emissions.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis Mount
  • Grade
     
    Commercial
  • Safety Standards
     
    62368-1
  • Dimensions LxWxH (in)
     
    3 x 1.5 x 1
  • Dimensions LxWxH (mm)
     
    76.2 x 38.1 x 25.4
  • Protections
     
    Over Voltage, Short Circuit
  • Safety Standards (Designed to Meet)
     
    60335-1

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Sample Request RFQ
VOF-36E-5 30 5 6 cUL/UL, CE, UKCA Sample Request Request a Quote
VOF-36E-12 36 12 3 cUL/UL, CE, UKCA Sample Request Request a Quote
VOF-36E-15 36 15 2.4 cUL/UL, CE, UKCA Sample Request Request a Quote
VOF-36E-24 36 24 1.5 cUL/UL, CE, UKCA Sample Request Request a Quote
VOF-36E-48 36 48 0.75 cUL/UL, CE, UKCA Sample Request Request a Quote