Chassis Mount Ac-Dc Power Supply
The VOF-450C series is a family of open-frame ac-dc power supplies housed in a compact 3” x 5” chassis-mount package. These models feature a universal input voltage range, up to 48 Vdc rated output voltage, and active power factor correction. The VOF's efficient design, compact size and rock-solid reliability make these power supplies the ideal solution for a range of industrial and ITE applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VOF-450C-12 | 400 | 12 | 33.3 | CE, UL/cUL, UKCA |
VOF-450C-15 | 400 | 15 | 26.7 | CE, UL/cUL, UKCA |
VOF-450C-24 | 450 | 24 | 18.75 | CE, UL/cUL, UKCA |
VOF-450C-27 | 450 | 27 | 16.7 | CE, UL/cUL, UKCA |
VOF-450C-36 | 450 | 36 | 12.5 | CE, UL/cUL, UKCA |
VOF-450C-48 | 450 | 48 | 9.4 | CE, UL/cUL, UKCA |