Active

VOF-45C Series

Chassis Mount Ac-Dc Power Supply

VOF-45C Series
VOF-45C Series Alternate Image

Overview

  • 26 ~ 45 W
  • 85 ~ 264 Vac input (universal)
  • 3 ~ 48 Vdc output options
  • Industry standard 2” x 3” footprint
  • Meets EN 55032/CISPR32 Class B conducted/radiated emissions

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UL/cUL

Documents

Description

The VOF-45C series is a family of open-frame ac-dc power supplies housed in a compact 2” x 3” chassis-mount package. Designed to meet UL/EN/IEC 62368 standards for ITE and AV equipment, these 45 W open frame modules further feature a universal input voltage range, up to 48 Vdc rated output voltage, and a 0.94 to 8 A output current. The VOF's efficient design, compact size and rock-solid reliability make these power supplies the ideal solution for a range of industrial and ITE applications.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    3 x 2 x 1.18
  • Dimensions LxWxH (mm)
     
    76.2 x 50.8 x 30
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VOF-45C-S3 26.4 3.3 8 UL/cUL, CE 3D Model -- Sample Request Request a Quote
VOF-45C-S5 40 5 8 UL/cUL, CE 3D Model Stock Check VOF-45C-S5 Sample Request Request a Quote
VOF-45C-S9 45 9 4.44 UL/cUL, CE 3D Model -- Sample Request Request a Quote
VOF-45C-S12 45 12 3.75 UL/cUL, CE 3D Model Stock Check VOF-45C-S12 Sample Request Request a Quote
VOF-45C-S15 45 15 3 UL/cUL, CE 3D Model Stock Check VOF-45C-S15 Sample Request Request a Quote
VOF-45C-S24 45 24 1.875 UL/cUL, CE 3D Model Stock Check VOF-45C-S24 Sample Request Request a Quote
VOF-45C-S48 45 48 0.94 UL/cUL, CE 3D Model Stock Check VOF-45C-S48 Sample Request Request a Quote

NEWS AND RESOURCES