Active

VOF-550C-CNF Series

Chassis Mount Ac-Dc Power Supply

VOF-550C-CNF Series
VOF-550C-CNF Series Alternate Image

Overview

  • 500 ~ 550 W
  • 90 ~ 264 Vac input (universal)
  • 12 ~ 48 Vdc Output Options
  • -40 to +70°C temperature range
  • Active power factor correction (PFC)
  • Efficiency up to 94%
  • Power good signal
  • Remote sense

Safety & Compliance

  • Safety Standards - 60335, 61558, 62368
  • Safety Approvals - CE, UKCA, UL/cUL

Documents

Description

The VOF-550C-CNF series is an ac-dc power supply with a compact metal case. These models feature a universal input voltage range, a wide operating temperature, and active power factor correction. The VOF's efficient performance and compact size make them an ideal solution for a range of consumer, industrial, and ICT applications.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Metal Case
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Safety Standards
     
    60335, 61558, 62368
  • Dimensions LxWxH (in)
     
    5.12 x 3.39 x 1.69
  • Dimensions LxWxH (mm)
     
    130 x 86 x 43
  • Protections
     
    Over Current, Over Temperature, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VOF-550C-12-CNF 499 12 41.6 CE, UL/cUL, UKCA 3D Model Stock Check VOF-550C-12-CNF Sample Request Request a Quote
VOF-550C-15-CNF 499 15 33.3 CE, UL/cUL, UKCA 3D Model Stock Check VOF-550C-15-CNF Sample Request Request a Quote
VOF-550C-24-CNF 549 24 22.9 CE, UL/cUL, UKCA 3D Model Stock Check VOF-550C-24-CNF Sample Request Request a Quote
VOF-550C-27-CNF 550 27 20.4 CE, UL/cUL, UKCA 3D Model Stock Check VOF-550C-27-CNF Sample Request Request a Quote
VOF-550C-36-CNF 550 36 15.3 CE, UL/cUL, UKCA 3D Model Stock Check VOF-550C-36-CNF Sample Request Request a Quote
VOF-550C-48-CNF 550 48 11.46 CE, UL/cUL, UKCA 3D Model Stock Check VOF-550C-48-CNF Sample Request Request a Quote