VOF-60C Series

60 W, Single Output, 2" x 3", Open Frame, Chassis Mount, Ac-Dc Power Supply

VOF-60C Series
VOF-60C Series Alternate Image

The VOF-60C series is a family of open-frame ac-dc power supplies housed in a compact 2” x 3” chassis-mount package. Designed to meet UL/EN/IEC 62368 standards for ITE and AV equipment, these 60 W open-frame modules further feature a universal input voltage range, up to 48 Vdc rated output voltage, and a 1.25 to 10 A output current. The VOF's efficient design, compact size and rock-solid reliability make these power supplies the ideal solution for a range of industrial, and ITE applications.

Features


  • Universal input voltage range
  • Industry standard 2” x 3” footprint
  • Over current, over voltage, and short circuit protections
  • Meets EN 55032/CISPR32 Class B conducted/radiated emissions
  • UL/EN/IEC 62368 certified

Specifications


  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    3 x 2 x 1.18
  • Dimensions LxWxH (mm)
     
    76.2 x 50.8 x 30

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VOF-60C-S5 50 5 10 UL/cUL, CE 3D Model -- Sample Request Request a Quote
VOF-60C-S9 60 9 6.6 UL/cUL, CE 3D Model -- Sample Request Request a Quote
VOF-60C-S12 60 12 5 UL/cUL, CE 3D Model Stock Check VOF-60C-S12 Sample Request Request a Quote
VOF-60C-S15 60 15 4 UL/cUL, CE 3D Model -- Sample Request Request a Quote
VOF-60C-S24 60 24 2.5 UL/cUL, CE 3D Model Stock Check VOF-60C-S24 Sample Request Request a Quote
VOF-60C-S48 60 48 1.25 UL/cUL, CE 3D Model Stock Check VOF-60C-S48 Sample Request Request a Quote