Active

VOF-80B Series

Chassis Mount Ac-Dc Power Supply

VOF-80B Series
VOF-80B Series Alternate View

Overview

  • 80 W
  • 90 ~ 264 Vac input (universal)
  • 11 ~ 50 Vdc output options
  • -30 to +80°C temperature range
  • High efficiency up to 91%
  • Operating altitude up to 5,000m
  • Class I and Class II

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UKCA, UL

Documents

Description

The VOF-80B series is a family of open frame ac-dc power supplies housed in a compact 2” x 3” package. Certified to meet 62368-1 safety standards, these 80 W open frame modules feature a -30 to +80°C temperature range, an operating altitude of 5,000 meters, high efficiency, and class I and II construction.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis Mount
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    3 x 2 x 1.339
  • Dimensions LxWxH (mm)
     
    76.2 x 50.8 x 34
  • Protections
     
    Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Sample Request RFQ
VOF-80B-12 80 12 6.7 UL, CE, UKCA Sample Request Request a Quote
VOF-80B-15 80 15 5.36 UL, CE, UKCA Sample Request Request a Quote
VOF-80B-24 80 24 3.35 UL, CE, UKCA Sample Request Request a Quote
VOF-80B-48 80 48 1.67 UL, CE, UKCA Sample Request Request a Quote