Active

VOF-S12C Series

Chassis Mount Ac-Dc Power Supply

VOF-S12C Series
VOF-S12C Series Alternate View

Overview

  • 10 ~ 12 W
  • 90 ~ 264 Vac input (universal)
  • 5 ~ 24 Vdc output options
  • CISPR32 EN 55032 Class B compliant
  • No-load power consumption < 0.075 W

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - Nemko, UL/cUL

Documents

Description

The VOF-S12C family of economical open frame ac-dc power supplies is available in five different voltage configurations ranging from 5~24 volts dc. Offering low no-load power consumption, the VOF's efficient performance, compact size and competitive pricing make these open frame power supplies ideally suited for a range of consumer, industrial, and ITE applications.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    2.15 x 1 x 0.68
  • Dimensions LxWxH (mm)
     
    54.6 x 25.4 x 17.3
  • Protections
     
    Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VOF-S12C-5 10 5 2 UL/cUL, Nemko 3D Model Stock Check VOF-S12C-5 Sample Request Request a Quote
VOF-S12C-9 12 9 1.34 UL/cUL, Nemko 3D Model -- Sample Request Request a Quote
VOF-S12C-12 12 12 1 UL/cUL, Nemko 3D Model -- Sample Request Request a Quote
VOF-S12C-15 12 15 0.8 UL/cUL, Nemko 3D Model -- Sample Request Request a Quote
VOF-S12C-24 12 24 0.5 UL/cUL, Nemko 3D Model -- Sample Request Request a Quote