25 W, Single Output, Open Frame, Chassis Mount, Ac-Dc Power Supply
The VOF-S25C family of economical open frame ac-dc power supplies is available in six different voltage configurations ranging from 5~48 volts dc. Offering low no-load power consumption, the VOF's efficient performance, compact size and competitive pricing make these open frame power supplies ideally suited for a range of consumer, industrial, and ITE applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VOF-S25C-5 | 20 | 5 | 4 | UL/cUL, Nemko |
VOF-S25C-12 | 25 | 12 | 2.1 | UL/cUL, Nemko |
VOF-S25C-15 | 25 | 15 | 1.67 | UL/cUL, Nemko |
VOF-S25C-24 | 25 | 24 | 1.05 | UL/cUL, Nemko |
VOF-S25C-36 | 25 | 36 | 0.7 | UL/cUL, Nemko |
VOF-S25C-48 | 25 | 48 | 0.52 | UL/cUL, Nemko |