Toggle navigation
Toggle navigation
PRODUCTS
External Ac-Dc
Desktop
Wall Plug
Custom Adapters
Internal Ac-Dc
Board Mount
Chassis Mount
DIN Rail
Dc-Dc Converters
Isolated
Non-isolated
IGBT Driver
Toggle navigation
RESOURCES
CAD Model Library
Parametric Search
Power FAQ
Quality Center
Resource Library
Toggle navigation
COMPANY
About Us
Contact Us
COVID-19 Info
Distributor Stock
Find a Representative
Newsroom
BLOG
0
0
ENGLISH
日本語
DE
简体中文
Toggle language selection
English
日本語
Deutsch
简体中文
日本語
Deutsch
简体中文
English
Internal Ac-Dc Power Supplies
Chassis Mount
Active
VPM-S500-XXR Series
Active
Chassis Mount Ac-Dc Power Supply
Datasheet
All Models
Overview
264 ~ 500 W
90 ~ 264 Vac input (universal)
3 ~ 48 Vdc output options
Metal top cover w/ fan
Power factor correction (PFC)
Remote on/off control
Remote sense
Output trim
Power good signal
Current monitoring
Safety & Compliance
Safety Approvals - CE, UL/cUL
Documents
RoHS & REACH
Instruction Manual
Specifications
Input Voltage (Vac)
90 ~ 264
Package Type
Metal Case
Mounting Style
Chassis
Grade
Commercial
Dimensions LxWxH (in)
9.2 x 4.3 x 2.5
Dimensions LxWxH (mm)
233.68 x 109.22 x 63.5
Protections
Input Under Voltage, Over Current, Over Voltage, Short Circuit
Options
Molex, terminal block connectors
Non-standard voltages
ALL MODELS
Model Number
Power (W)
Output Voltage (Vdc)
Output Current (A)
Safety Approvals
Sample Request
RFQ
VPM-S500-03R
264
3.3
80
UL/cUL, CE
VPM-S500-16R
500
16
31.25
UL/cUL, CE
--
--
* Discontinued Model
Recommended Replacement
VPM-S500-16R
No direct replacement
NEWS AND RESOURCES
hero-arrow_left
How to Select an Ac-Dc Power Supply
Blog Post
hero-arrow_right