Chassis Mount Ac-Dc Power Supply
The VSBU-120C series is a member of CUI's Open Frame ac-dc power supply portfolio. Designed in a compact chassis mount case, this series features an industry-standard 3" x 5" footprint, up to 120 W continuous power, and rock-solid reliability. This ac-dc power supply is ideally suited for a range of industrial and ICT applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VSBU-120C-5 | 110 | 5 | 22 | UL/cUL, CE |
VSBU-120C-12 | 120 | 12 | 10 | UL/cUL, CE |
VSBU-120C-15 | 120 | 15 | 8 | UL/cUL, CE |
VSBU-120C-24 | 120 | 24 | 5 | UL/cUL, CE |
VSBU-120C-30 | 120 | 30 | 4 | UL/cUL, CE |
VSBU-120C-36 | 120 | 36 | 3.33 | UL/cUL, CE |
VSBU-120C-48 | 120 | 48 | 2.5 | UL/cUL, CE |