Active

VSBU-120C Series

Chassis Mount Ac-Dc Power Supply

VSBU-120C Series
VSBU-120C Alternate View

Overview

  • 110 ~ 120 W
  • 90 ~ 264 Vac input (universal)
  • Industry standard 3” x 5” footprint
  • 5 ~ 48 Vdc output options
  • Active power factor correction (PFC)

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UL/cUL

Documents

Description

The VSBU-120C series is a member of CUI's Open Frame ac-dc power supply portfolio. Designed in a compact chassis mount case, this series features an industry-standard 3" x 5" footprint, up to 120 W continuous power, and rock-solid reliability. This ac-dc power supply is ideally suited for a range of industrial and ICT applications.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    5 x 3 x 1.32
  • Dimensions LxWxH (mm)
     
    127 x 76.2 x 33.6
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VSBU-120C-5 110 5 22 UL/cUL, CE 3D Model Stock Check VSBU-120C-5 Sample Request Request a Quote
VSBU-120C-12 120 12 10 UL/cUL, CE 3D Model Stock Check VSBU-120C-12 Sample Request Request a Quote
VSBU-120C-15 120 15 8 UL/cUL, CE 3D Model Stock Check VSBU-120C-15 Sample Request Request a Quote
VSBU-120C-24 120 24 5 UL/cUL, CE 3D Model Stock Check VSBU-120C-24 Sample Request Request a Quote
VSBU-120C-30 120 30 4 UL/cUL, CE 3D Model Stock Check VSBU-120C-30 Sample Request Request a Quote
VSBU-120C-36 120 36 3.33 UL/cUL, CE 3D Model Stock Check VSBU-120C-36 Sample Request Request a Quote
VSBU-120C-48 120 48 2.5 UL/cUL, CE 3D Model Stock Check VSBU-120C-48 Sample Request Request a Quote