Active

VSBU-120C-T Series

Chassis Mount Ac-Dc Power Supply

VSBU-120C-T Series

Overview

  • 120 W
  • 90 ~ 264 Vac input (universal)
  • Triple outputs
  • Industry standard 3” x 5” footprint
  • Active power factor correction (PFC)

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UL/cUL

Documents

Description

The VSBU-120C-T triple output series is a member of CUI's Open Frame ac-dc power supply portfolio. Designed in a compact chassis mount case, this series features an industry-standard 3" x 5" footprint, up to 120 W continuous power, and rock-solid reliability. This ac-dc power supply is ideally suited for a range of industrial and ICT applications.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Open Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    5 x 3 x 1.32
  • Dimensions LxWxH (mm)
     
    127 x 76.2 x 33.6
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VSBU-120C-T512A 120 5/ 12/ -12 15/ 6/ 0.8 UL/cUL, CE 3D Model Stock Check VSBU-120C-T512A Sample Request Request a Quote
VSBU-120C-T515A 120 5/ 15/ -15 15/ 6/ 0.8 UL/cUL, CE 3D Model Stock Check VSBU-120C-T515A Sample Request Request a Quote