Chassis Mount Ac-Dc Power Supply
The VSK-S15-T series is an ac-dc power supply module housed in a rugged chassis mount package. Featuring high efficiency, 3K Vac isolation, and an operating temperature range of -25 to 70 °C, these encapsulated power supplies are ideally suited for use in a variety of industrial control and automation applications where the convenience of chassis mounting is required.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VSK-S15-3R3U-T | 9.9 | 3.3 | 3 | UL/cUL, CE |
VSK-S15-5U-T | 14 | 5 | 2.8 | UL/cUL, CE |
VSK-S15-9U-T | 14.4 | 9 | 1.6 | UL/cUL, CE |
VSK-S15-12U-T | 15 | 12 | 1.25 | UL/cUL, CE |
VSK-S15-15U-T | 15 | 15 | 1 | UL/cUL, CE |
VSK-S15-24U-T | 15 | 24 | 0.625 | UL/cUL, CE |
VSK-S15-48U-T | 15 | 48 | 0.32 | UL/cUL, CE |