Discontinued

VSK-S25-T Series

Chassis Mount Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

Overview

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    3.78 x 2.13 x 1.26
  • Dimensions LxWxH (mm)
     
    96.1 x 54 x 32

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
VSK-S25-5U-T 20.5 5 4.1 UL/cUL, CE Stock Check VSK-S25-5U-T
VSK-S25-9U-T 22.5 9 2.5 UL/cUL, CE Stock Check VSK-S25-9U-T
VSK-S25-12U-T 25 12 2.1 UL/cUL, CE Stock Check VSK-S25-12U-T
VSK-S25-15U-T 25 15 1.6 UL/cUL, CE Stock Check VSK-S25-15U-T
VSK-S25-24U-T 25 24 1.1 UL/cUL, CE Stock Check VSK-S25-24U-T
VSK-S25-48U-T 25 48 0.5 UL/cUL, CE Stock Check VSK-S25-48U-T

NEWS AND RESOURCES