The VSUU-120-D series is a member of CUI's U-Frame ac-dc power supply portfolio. Designed in a compact chassis mount case, this series features active Power Factor Correction, up to 120 W continuous power, and rock-solid reliability. This ac-dc power supply is ideally suited for a range of industrial and ICT applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
VSUU-120-D305 | 120 | 3.3/ 5 | 15/ 6 | UL/cUL |
VSUU-120-D312 | 120 | 3.3/ 12 | 15/ 6 | UL/cUL |
VSUU-120-D512 | 120 | 5/ 12 | 15/ 6 | UL/cUL |
VSUU-120-D515 | 120 | 5/ 15 | 15/ 6 | UL/cUL |
VSUU-120-D524A | 120 | 5/ 24 | 15/ 3.5 | UL/cUL |
VSUU-120-D524B | 120 | 5/ -24 | 15/ 2 | UL/cUL |
VSUU-120-D285 | 120 | 28/ 5 | 3.92/ 2 | UL/cUL |