Active

VSUU-120-D Series

Chassis Mount Ac-Dc Power Supply

Overview

  • 120 W
  • 90 ~ 264 Vac input (universal)
  • Industry standard 3” x 5” footprint
  • 3 ~ 28 Vdc output options
  • Power factor correction (PFC)

Safety & Compliance

  • Safety Approvals - UL/cUL

Documents

Description

The VSUU-120-D series is a member of CUI's U-Frame ac-dc power supply portfolio. Designed in a compact chassis mount case, this series features active Power Factor Correction, up to 120 W continuous power, and rock-solid reliability. This ac-dc power supply is ideally suited for a range of industrial and ICT applications.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    U-Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    3.2 x 5 x 1.54
  • Dimensions LxWxH (mm)
     
    81.28 x 127 x 39.12

Options

  • Power fail detect

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check Sample Request RFQ
VSUU-120-D305 120 3.3/ 5 15/ 6 UL/cUL -- Sample Request Request a Quote
VSUU-120-D312 120 3.3/ 12 15/ 6 UL/cUL -- Sample Request Request a Quote
VSUU-120-D512 120 5/ 12 15/ 6 UL/cUL Stock Check VSUU-120-D512 Sample Request Request a Quote
VSUU-120-D515 120 5/ 15 15/ 6 UL/cUL -- Sample Request Request a Quote
VSUU-120-D524A 120 5/ 24 15/ 3.5 UL/cUL Stock Check VSUU-120-D524A Sample Request Request a Quote
VSUU-120-D524B 120 5/ -24 15/ 2 UL/cUL -- Sample Request Request a Quote
VSUU-120-D285 120 28/ 5 3.92/ 2 UL/cUL -- Sample Request Request a Quote

ACCESSORIES

NEWS AND RESOURCES