Active

VSUU-120C-D Series

Chassis Mount Ac-Dc Power Supply

VSUU-120C-D Series
VSUU-1200-C-D Alternate View

Overview

  • 120 W
  • 90 ~ 264 Vac input (universal)
  • Dual outputs
  • Active power factor correction (PFC)

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UL/cUL

Documents

Description

The VSUU-120C-D dual output series is a member of CUI's U-Frame ac-dc power supply portfolio. Designed in a compact chassis mount case, this series features active Power Factor Correction, up to 120 W continuous power and rock-solid reliability. This ac-dc power supply is ideally suited for a range of industrial and ICT applications.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    U-Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    5 x 3.21 x 1.54
  • Dimensions LxWxH (mm)
     
    127 x 81.6 x 39.2
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VSUU-120C-D512 120 5/ 12 15/ 6 CE, UL/cUL 3D Model Stock Check VSUU-120C-D512 Sample Request Request a Quote
VSUU-120C-D524A 120 5/ 24 15/ 3.5 CE, UL/cUL 3D Model Stock Check VSUU-120C-D524A Sample Request Request a Quote