Active

VSUU-150C Series

Chassis Mount Ac-Dc Power Supply

VSUU-150C Series
VSUU-150c Alternate View

Overview

  • 150 W
  • 90 ~ 264 Vac input (universal)
  • 12 ~ 24 Vdc output options
  • Active power factor correction (PFC)

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, TUV, UL/cUL

Documents

Description

The VSUU-150C series is a member of CUI's U-Frame ac-dc power supply portfolio. Designed in a compact chassis mount case, this series features up to 150 W continuous power and rock-solid reliability. This ac-dc power supply is ideally suited for a range of industrial and ICT applications.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    U-Frame
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    5 x 3.21 x 1.62
  • Dimensions LxWxH (mm)
     
    127 x 81.6 x 41.2
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
VSUU-150C-12 150 12 12.5 UL/cUL, CE, TUV 3D Model Stock Check VSUU-150C-12 Sample Request Request a Quote
VSUU-150C-24 150 24 6.25 UL/cUL, CE, TUV 3D Model Stock Check VSUU-150C-24 Sample Request Request a Quote