VUM-D400-D Series

Chassis Mount Ac-Dc Power Supply

Overview

  • 400 W
  • 90 ~ 264 Vac input (universal)
  • 3 ~ 12 Vdc output options
  • 700 W peak power within a 500 µS duty cycle
  • Metal top cover w/ fan
  • Power factor correction (PFC)
  • 4,000 Vac isolation
  • Remote on/off control
  • Remote sense
  • Output trim
  • Power good signal

Safety & Compliance

  • Safety Approvals - TUV, UL/cUL

Documents

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Metal Case
  • Mounting Style
     
    Chassis
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    9 x 5 x 1.6
  • Dimensions LxWxH (mm)
     
    228.6 x 127 x 40.64

Options

  • Molex, terminal block connectors

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals RFQ
VUM-D400-D312 400 3.3/ 12 40/ 25 TUV, UL/cUL --
VUM-D400-D324 400 3.3/ 24 40/ 12.5 TUV, UL/cUL Request a Quote
VUM-D400-D1224 400 12/ 24 25/ 12.5 TUV, UL/cUL Request a Quote
* Discontinued Model Recommended Replacement
VUM-D400-D312 PCM-400-CNF Series

NEWS AND RESOURCES