Active

PDRB-30 Series

DIN Rail Ac-Dc Power Supply

PDRB-30 Series
PDRB-30 Alternate View

Overview

  • 15 ~ 36 W
  • 85 ~ 264 Vac input (universal)
  • 5 ~ 48 Vdc output options
  • 4,000 Vac isolation
  • Output trim
  • -40 to +70°C temperature range

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UL/cUL

Documents

Description

The PDRB-30 series is a single output 30 W ac-dc power supply housed in a compact, DIN rail package designed for easy installation in control cabinets. Featuring over current, over voltage, and short circuit protections, these DIN rail ac-dc power supplies provide a rugged solution for use in industrial environments including factory automation and control applications.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Plastic Case
  • Mounting Style
     
    DIN Rail
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    3.65 x 1.38 x 2.28
  • Dimensions LxWxH (mm)
     
    92.66 x 35 x 58
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
PDRB-30-5 15 5 3 CE, UL/cUL 3D Model Stock Check PDRB-30-5 Sample Request Request a Quote
PDRB-30-12 24 12 2 CE, UL/cUL 3D Model Stock Check PDRB-30-12 Sample Request Request a Quote
PDRB-30-15 30 15 2 CE, UL/cUL 3D Model Stock Check PDRB-30-15 Sample Request Request a Quote
PDRB-30-24 36 24 1.5 CE, UL/cUL 3D Model Stock Check PDRB-30-24 Sample Request Request a Quote
PDRB-30-48 36 48 0.75 CE, UL/cUL 3D Model Stock Check PDRB-30-48 Sample Request Request a Quote

NEWS AND RESOURCES