Active

PDRB-45 Series

DIN Rail Ac-Dc Power Supply

PDRB-45 Series
PDRB-45 Series Alternate View

Overview

  • 45 ~ 48 W
  • 90 ~ 264 Vac input (universal)
  • 12 ~ 48 Vdc output options
  • CISPR32 EN 55032 Class B compliant

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CB, CE

Documents

Description

The PDRB-45 series is a single output 45 W ac-dc power supply housed in a compact, DIN rail package designed for easy installation in control cabinets. Featuring high efficiency as well as over current, over voltage, and short circuit protections, these DIN rail ac-dc power supplies provide a rugged solution for use in industrial environments including factory automation and control applications.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Metal Case
  • Mounting Style
     
    DIN Rail
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    4.96 x 1.36 x 4
  • Dimensions LxWxH (mm)
     
    126 x 34.5 x 102.5
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
PDRB-45-12 48 12 4 CE, CB 3D Model Stock Check PDRB-45-12 Sample Request Request a Quote
PDRB-45-24 48 24 2 CE, CB 3D Model Stock Check PDRB-45-24 Sample Request Request a Quote
PDRB-45-48 48 48 1 CE, CB 3D Model Stock Check PDRB-45-48 Sample Request Request a Quote

NEWS AND RESOURCES