Active

PDRB-75 Series

DIN Rail Ac-Dc Power Supply

PDRB-75 Series
PDRB-75 Series Alternate View

Overview

  • 75 ~ 76 W
  • 90 ~ 264 Vac input (universal)
  • 12 ~ 48 Vdc Output Options
  • CISPR32 EN 55032 Class B compliant

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CB, CE

Documents

Description

The PDRB-75 series is a single output 75 W ac-dc power supply housed in a compact, DIN rail package designed for easy installation in control cabinets. Featuring high efficiency as well as over current, over voltage, and short circuit protections, these DIN rail ac-dc power supplies provide a rugged solution for use in industrial environments including factory automation and control applications.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Metal Case
  • Mounting Style
     
    DIN Rail
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    4.96 x 1.36 x 4
  • Dimensions LxWxH (mm)
     
    126 x 34.5 x 102.5
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
PDRB-75-12 75.6 12 6.3 CE, CB 3D Model Stock Check PDRB-75-12 Sample Request Request a Quote
PDRB-75-24 75.12 24 3.13 CE, CB 3D Model Stock Check PDRB-75-24 Sample Request Request a Quote
PDRB-75-48 76.8 48 1.6 CE, CB 3D Model Stock Check PDRB-75-48 Sample Request Request a Quote

NEWS AND RESOURCES