Active

PDRC-60 Series

DIN Rail Ac-Dc Power Supply

PDRC-60 Series
PDRC-60 Series
PDRC-60 Series - Back View

Overview

  • 35 ~ 60 W
  • 90 ~ 264 Vac input (universal)
  • 5 ~ 24 Vdc output options
  • 3,000 Vac isolation
  • Integrated fuse and surge protection
  • LED indicators for power on and low power
  • Compact design
  • -40 to +71°C temperature range

Safety & Compliance

  • Safety Standards - 62368, UL1310, UL508
  • Safety Approvals - CE, TUV, UL/cUL

Documents

Description

The PDRC-60 series is a single output 60 W ac-dc power supply housed in a compact, DIN rail package designed for easy installation in control cabinets. Featuring a low profile, 3000 Vac isolation, and over current, over voltage, and short circuit protections, these DIN rail ac-dc power supplies provide a rugged solution for use in industrial environments including factory automation and control applications.

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Plastic Case
  • Mounting Style
     
    DIN Rail
  • Grade
     
    Commercial
  • Safety Standards
     
    62368, UL1310, UL508
  • Dimensions LxWxH (in)
     
    3.58 x 2.8 x 2.22
  • Dimensions LxWxH (mm)
     
    91 x 71 x 56.5
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
PDRC-60-5 35 5 7 UL/cUL, TUV, CE 3D Model -- Sample Request Request a Quote
PDRC-60-12 54 12 4.5 UL/cUL, TUV, CE 3D Model Stock Check PDRC-60-12 Sample Request Request a Quote
PDRC-60-15 60 15 4 UL/cUL, TUV, CE 3D Model -- Sample Request Request a Quote
PDRC-60-24 60 24 2.5 UL/cUL, TUV, CE 3D Model Stock Check PDRC-60-24 Sample Request Request a Quote

NEWS AND RESOURCES