PDRC-60 Series

60 W, Single Output, Encapsulated, DIN Rail, Ac-Dc Power Supply

PDRC-60 Series
PDRC-60 Series
PDRC-60 Series - Back View

The PDRC-60 series is a single output 60 W ac-dc power supply housed in a compact, DIN rail package designed for easy installation in control cabinets. Featuring a low profile, 3000 Vac isolation, and over current, over voltage, and short circuit protections, these DIN rail ac-dc power supplies provide a rugged solution for use in industrial environments including factory automation and control applications.

Features


  • Up to 60 W continuous power
  • Universal input (90~264 Vac)
  • 3,000 Vac isolation
  • Integrated fuse and surge protection
  • LED indicators for power on and low power
  • Over voltage and over current protections
  • Compact design
  • -40 to +71°C temperature range
  • UL/cUL, TUV and CE safety approvals

Specifications


  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Plastic Case
  • Mounting Style
     
    DIN Rail
  • Grade
     
    Commercial
  • Dimensions LxWxH (in)
     
    3.58 x 2.8 x 2.22
  • Dimensions LxWxH (mm)
     
    91 x 71 x 56.5
  • Safety Standards
     
    62368-1

AVAILABLE MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
PDRC-60-5 35 5 7 UL/cUL, TUV, CE 3D Model -- Sample Request Request a Quote
PDRC-60-12 54 12 4.5 UL/cUL, TUV, CE 3D Model Stock Check PDRC-60-12 Sample Request Request a Quote
PDRC-60-15 60 15 4 UL/cUL, TUV, CE 3D Model -- Sample Request Request a Quote
PDRC-60-24 60 24 2.5 UL/cUL, TUV, CE 3D Model Stock Check PDRC-60-24 Sample Request Request a Quote