Discontinued

PDRC-60 Series

DIN Rail Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

PDRC-60 Series
PDRC-60 Series
PDRC-60 Series - Back View

Overview

Specifications

  • Input Voltage (Vac)
     
    90 ~ 264
  • Package Type
     
    Plastic Case
  • Mounting Style
     
    DIN Rail
  • Grade
     
    Commercial
  • Safety Standards
     
    62368, UL1310, UL508
  • Dimensions LxWxH (in)
     
    3.58 x 2.8 x 2.22
  • Dimensions LxWxH (mm)
     
    91 x 71 x 56.5
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check
PDRC-60-5 35 5 7 UL/cUL, TUV, CE --
PDRC-60-12 54 12 4.5 UL/cUL, TUV, CE Stock Check PDRC-60-12
PDRC-60-15 60 15 4 UL/cUL, TUV, CE --
PDRC-60-24 60 24 2.5 UL/cUL, TUV, CE Stock Check PDRC-60-24

NEWS AND RESOURCES