The PSK-10W-DIN series is a family of encapsulated ac-dc power supplies housed in a compact, DIN rail package. Outputting 10 W of continuous power, these single output, encapsulated modules feature 4 kVac isolation, a wide 85 ~ 305 Vac input voltage range, and a wide operating temperature range from -40 to 70°C, making them ideal for industrial control and automation applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
PSK-10W-3-DIN | 6.6 | 3.3 | 2 | UL/cUL, CE |
PSK-10W-5-DIN | 10 | 5 | 2 | UL/cUL, CE |
PSK-10W-9-DIN | 10 | 9 | 1.1 | UL/cUL, CE |
PSK-10W-12-DIN | 10.8 | 12 | 0.9 | UL/cUL, CE |
PSK-10W-15-DIN | 10.5 | 15 | 0.7 | UL/cUL, CE |
PSK-10W-24-DIN | 10.8 | 24 | 0.45 | UL/cUL, CE |