DIN Rail Ac-Dc Power Supply
The PSK-20D-DIN series is a family of encapsulated ac-dc power supplies housed in a compact DIN rail package designed for easy installation in control cabinets. Outputting 20 W of continuous power, these single output, encapsulated modules feature a wide 85 ~ 305 Vac input voltage range, and a wide operating temperature range from -40 to 85°C, making them ideal for industrial control and automation applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
PSK-20D-3-DIN | 14.85 | 3.3 | 4.5 | CE, UL/cUL |
PSK-20D-5-DIN | 20 | 5 | 4 | CE, UL/cUL |
PSK-20D-9-DIN | 19.8 | 9 | 2.2 | CE, UL/cUL |
PSK-20D-12-DIN | 20 | 12 | 1.67 | CE, UL/cUL |
PSK-20D-15-DIN | 20 | 15 | 1.33 | CE, UL/cUL |
PSK-20D-24-DIN | 19.9 | 24 | 0.83 | CE, UL/cUL |