PSK-25W-DIN Series

DIN Rail Ac-Dc Power Supply

PSK-25W-DIN Series
PSK-25W-DIN Series Alternate View

Overview

  • 13 ~ 26 W
  • 85 ~ 305 Vac input (wide)
  • 3 ~ 48 Vdc output options
  • Meets EN 55032/CISPR32 Class B conducted/radiated emissions

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - UL/cUL

Documents

Description

The PSK-25W-DIN series is a family of encapsulated ac-dc power supplies housed in a compact, DIN rail package. Outputting 25 W of continuous power, these single output, encapsulated modules feature 4 kVac isolation, a wide 85 ~ 305 Vac input voltage range, and a wide operating temperature range from -40 to 85°C, making them ideal for industrial control and automation applications.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 305
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    DIN Rail
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    3.78 x 2.13 x 1.44
  • Dimensions LxWxH (mm)
     
    96.1 x 54 x 36.6
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
PSK-25W-3-DIN 13.53 3.3 4.1 UL/cUL 3D Model Stock Check PSK-25W-3-DIN Sample Request Request a Quote
PSK-25W-5-DIN 20.5 5 4.1 UL/cUL 3D Model Stock Check PSK-25W-5-DIN Sample Request Request a Quote
PSK-25W-9-DIN 22.5 9 2.5 UL/cUL 3D Model Stock Check PSK-25W-9-DIN Sample Request Request a Quote
PSK-25W-12-DIN 25 12 2.1 UL/cUL 3D Model Stock Check PSK-25W-12-DIN Sample Request Request a Quote
PSK-25W-15-DIN 24 15 1.6 UL/cUL 3D Model Stock Check PSK-25W-15-DIN Sample Request Request a Quote
PSK-25W-24-DIN 26.4 24 1.1 UL/cUL 3D Model Stock Check PSK-25W-24-DIN Sample Request Request a Quote
PSK-25W-48-DIN 24 48 0.5 UL/cUL 3D Model Stock Check PSK-25W-48-DIN Sample Request Request a Quote