The PSK-30D-DIN series is a family of encapsulated ac-dc power supplies housed in a compact DIN rail package designed for easy installation in control cabinets. Outputting 30 W of continuous power, these single output, encapsulated modules feature input over voltage category III design and a wide operating temperature range from -40 to 85°C. They are ideal for space-constrained, low power ITE, industrial, and consumer electronic applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
PSK-30D-3-DIN | 19.8 | 3.3 | 6 | CE, UL/cUL, UKCA |
PSK-30D-5-DIN | 30 | 5 | 6 | CE, UL/cUL, UKCA |
PSK-30D-9-DIN | 30.6 | 9 | 3.4 | CE, UL/cUL, UKCA |
PSK-30D-12-DIN | 30 | 12 | 2.5 | CE, UL/cUL, UKCA |
PSK-30D-15-DIN | 30 | 15 | 2 | CE, UL/cUL, UKCA |
PSK-30D-24-DIN | 31.2 | 24 | 1.3 | CE, UL/cUL, UKCA |
PSK-30D-48-DIN | 30.2 | 48 | 0.63 | CE, UL/cUL, UKCA |