PSK-5W-DIN Series

DIN Rail Ac-Dc Power Supply

PSK-5W-DIN Series
PSK-5W-DIN Series Alternate View

Overview

  • 4 ~ 5 W
  • 85 ~ 305 Vac input (wide)
  • 3 ~ 24 Vdc output options
  • Meets EN 55032/CISPR32 Class B conducted/radiated emissions

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UL/cUL

Documents

Description

The PSK-5W-DIN series is a family of encapsulated ac-dc power supplies housed in a compact, DIN rail package. Outputting 5 W of continuous power, these single output, encapsulated modules feature 4 kVac isolation, a wide 85 ~ 305 Vac input voltage range, and a wide operating temperature range from -40 to 70°C, making them ideal for industrial control and automation applications.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 305
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    DIN Rail
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    2.99 x 1.24 x 1.13
  • Dimensions LxWxH (mm)
     
    76 x 31.5 x 28.76
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals 3D Model Stock Check Sample Request RFQ
PSK-5W-3-DIN 4.1 3.3 1.25 UL/cUL, CE 3D Model Stock Check PSK-5W-3-DIN Sample Request Request a Quote
PSK-5W-5-DIN 5 5 1 UL/cUL, CE 3D Model Stock Check PSK-5W-5-DIN Sample Request Request a Quote
PSK-5W-9-DIN 5 9 0.55 UL/cUL, CE 3D Model Stock Check PSK-5W-9-DIN Sample Request Request a Quote
PSK-5W-12-DIN 5 12 0.42 UL/cUL, CE 3D Model Stock Check PSK-5W-12-DIN Sample Request Request a Quote
PSK-5W-15-DIN 5 15 0.333 UL/cUL, CE 3D Model Stock Check PSK-5W-15-DIN Sample Request Request a Quote
PSK-5W-24-DIN 5.5 24 0.23 UL/cUL, CE 3D Model Stock Check PSK-5W-24-DIN Sample Request Request a Quote