Active

PSK-S20C-DIN Series

DIN Rail Ac-Dc Power Supply

PSK-S20C-DIN Series
PSK-S20C-DIN Series Bottom View

Overview

  • 11 ~ 20 W
  • 85 ~ 264 Vac input (universal)
  • 3 ~ 24 Vdc output options
  • -40 to +70°C temperature range
  • 4,000 Vac isolation
  • CISPR32 EN 55032 Class B compliant

Safety & Compliance

  • Safety Standards - 62368
  • Safety Approvals - CE, UL/cUL

Documents

Description

The PSK-S20C-DIN series is a family of encapsulated ac-dc power supplies housed in a compact, DIN rail package designed for easy installation in control cabinets. Outputting 20 W of continuous power, these single output, encapsulated modules feature 4 kVac isolation and a wide operating temperature range from -40 to 70°C, making them ideal for industrial control and factory automation applications.

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    DIN Rail
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    2.992 x 1.24 x 1.453
  • Dimensions LxWxH (mm)
     
    76 x 31.5 x 36.9
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals Stock Check Sample Request
PSK-S20C-15-DIN 20 15 1.33 UL/cUL, CE -- --
* Discontinued Model Recommended Replacement
PSK-S20C-15-DIN PSK-20D-15-DIN