DIN Rail Ac-Dc Power Supply
The PSK-S25D-DIN series is a family of encapsulated ac-dc power supplies housed in a compact, DIN rail package designed for easy installation in control cabinets. Outputting 25 W of continuous power, these single output, encapsulated modules feature 4 kVac isolation and a wide operating temperature range from -40 to 85°C, making them ideal for industrial control and factory automation applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
PSK-S25D-3-DIN | 13.53 | 3.3 | 4.1 | UL/cUL, CE |
PSK-S25D-5-DIN | 20.5 | 5 | 4.1 | UL/cUL, CE |
PSK-S25D-9-DIN | 25 | 9 | 2.5 | UL/cUL, CE |
PSK-S25D-12-DIN | 25 | 12 | 2.1 | UL/cUL, CE |
PSK-S25D-15-DIN | 25 | 15 | 1.6 | UL/cUL, CE |
PSK-S25D-24-DIN | 25 | 24 | 1.1 | UL/cUL, CE |
PSK-S25D-48-DIN | 25 | 48 | 0.5 | UL/cUL, CE |