Discontinued

PSK-S5B-DIN Series

DIN Rail Ac-Dc Power Supply

This product has been discontinued. If you have any questions or concerns, please contact our sales team.

PSK-S5B-DIN Series
PSK-S5B-DIN Series
PSK-S5B-DIN Series Top and Bottom View

Overview

Specifications

  • Input Voltage (Vac)
     
    85 ~ 264
  • Package Type
     
    Encapsulated
  • Mounting Style
     
    DIN Rail
  • Grade
     
    Commercial
  • Safety Standards
     
    62368
  • Dimensions LxWxH (in)
     
    2.99 x 1.24 x 1.24
  • Dimensions LxWxH (mm)
     
    76 x 31.5 x 31.4
  • Protections
     
    Over Current, Over Voltage, Short Circuit

ALL MODELS

Model Number Power (W) Output Voltage (Vdc) Output Current (A) Safety Approvals
PSK-S5B-3-DIN 3.3 3.3 1 CE, UL/cUL
PSK-S5B-5-DIN 5 5 1 CE, UL/cUL
PSK-S5B-9-DIN 5 9 0.56 CE, UL/cUL
PSK-S5B-12-DIN 5 12 0.42 CE, UL/cUL
PSK-S5B-15-DIN 5 15 0.33 CE, UL/cUL
PSK-S5B-24-DIN 5 24 0.21 CE, UL/cUL