DIN Rail Ac-Dc Power Supply
The PSK-S5B-DIN series is a family of encapsulated ac-dc power supplies housed in a compact, DIN rail package designed for easy installation in control cabinets. Outputting 5 W of continuous power, these single output, encapsulated modules feature 4 kVac isolation and a wide operating temperature range from -40 to 70°C, making them ideal for industrial control and factory automation applications.
Model Number | Power (W) | Output Voltage (Vdc) | Output Current (A) | Safety Approvals |
---|---|---|---|---|
PSK-S5B-3-DIN | 3.3 | 3.3 | 1 | CE, UL/cUL |
PSK-S5B-5-DIN | 5 | 5 | 1 | CE, UL/cUL |
PSK-S5B-9-DIN | 5 | 9 | 0.56 | CE, UL/cUL |
PSK-S5B-12-DIN | 5 | 12 | 0.42 | CE, UL/cUL |
PSK-S5B-15-DIN | 5 | 15 | 0.33 | CE, UL/cUL |
PSK-S5B-24-DIN | 5 | 24 | 0.21 | CE, UL/cUL |