Model Number | Description | Datasheet | Stock Check | |
---|---|---|---|---|
AMT212A-V | Straight (Radial) Orientation, 12-Bit Single-Turn Resolution, 2 Mbps Data Rate | |||
AMT212B-V | Straight (Radial) Orientation, 14-Bit Single-Turn Resolution, 2 Mbps Data Rate | |||
AMT213A-V | Right-Angle (Axial) Orientation, 12-Bit Single-Turn Adjustable Resolution, 2 Mbps Data Rate | |||
AMT213B-V | Right-Angle (Axial) Orientation, 14-Bit Single-Turn Resolution, 2 Mbps Data Rate | |||
AMT212C-V | Straight (Radial) Orientation, 12-Bit Multi-Turn Resolution, 2 Mbps Data Rate | |||
AMT212D-V | Straight (Radial) Orientation, 14-Bit Multi-Turn Resolution, 2 Mbps Data Rate | |||
AMT213E-V | Right-Angle (Axial) Orientation, 12-Bit Single-Turn Resolution, Adjustable Data Rate | |||
AMT213F-V | Right-Angle (Axial) Orientation, 14-Bit Single-Turn Resolution, Adjustable Data Rate | |||
AMT213G-V | Right-Angle (Axial) Orientation, 12-Bit Multi-Turn Resolution, Adjustable Data Rate | |||
AMT213H-V | Right-Angle (Axial) Orientation, 14-Bit Multi-Turn Resolution, Adjustable Data Rate | |||
AMT213C-V | Right-Angle (Axial) Orientation, 14-Bit Multi-Turn Resolution, 2 Mbps Data Rate | |||
AMT213D-V | Right-Angle (Axial) Orientation, 14-Bit Multi-Turn Resolution, 2 Mbps Data Rate | |||
AMT212E-V | Straight (Radial) Orientation, 12-Bit Single-Turn Resolution, Adjustable Data Rate | |||
AMT212F-V | Straight (Radial) Orientation, 14-Bit Single-Turn Resolution, Adjustable Data Rate | |||
AMT212G-V | Straight (Radial) Orientation, 12-Bit Multi-Turn Resolution, Adjustable Data Rate | |||
AMT212H-V | Straight (Radial) Orientation, 14-Bit Multi-Turn Resolution, Adjustable Data Rate |